Product Hierarchy
Product Hierarchy

DEIP182F - Digital Electricity™, 2 Pr #18 Str TC, O/A Foil, Flamarrest® Jkt, CL4P, CMP


Digital Electricity™ Optimized Cable, 2 Twisted Pair 18 AWG (7 x 26) Stranded Tinned Copper, Flamarrest® Insulation, Overall Foil Shield, Flamarrest® Apple Green Jacket, Ripcord, CL4P, CMP, 2000 Ft Reel

Product Overview

Suitable Applications: Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, indoor

Construction Details

Conductor
SizeStrandingMaterial
187x26TC - Tinned Copper
Insulation
MaterialNom. ThicknessColor Code
PVC - Polyvinyl Chloride0.009 in (0.23 mm)Black & Red, Black & White
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.268 in (6.81 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
6.5 Ohm/1000ft39.75 pF/ft (130.4 pF/m)71.5 pF/ft (235 pF/m)6.4 Amps per Conductor at 25ºC (35°C Temperature Rise)
Nom Outer Shield DCR: 15.6 Ohm/1000ft (51.2 Ohm/km)
Voltage
UL Voltage Rating
450 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Max. Pull Tension: 89.6 lbs (40.6 kg)
Bulk Cable Weight: 38 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, FT6
NEC / UL Compliance: Article 800, CL4P-FMP (2.0A), CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-19
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.104 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorLength
DEIP182FApple Green2,000 ft
Date: 2020-01-19
No accessories are available for this product