Product Hierarchy
Product Hierarchy

DEIP168U - Indoor Digital Electricity Copper Cable, #16-8pr, TC, LS-PVC, CL4P, CMP, LS-PVC Jkt


Indoor Digital Electricity Copper Cable, 8-16 AWG Stranded (19x29) Tinned Copper Pairs with Flamarrest® insulation, Plenum-CL4P, CMP, Flamarrest® Jacket with Ripcord

Product Overview

Suitable Applications: Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, indoor

Construction Details

Conductor
SizeStrandingMaterial
1619x29TC - Tinned Copper
Insulation
MaterialNom. ThicknessColor Code
PVC - Polyvinyl Chloride0.011 in (0.28 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.479 in (12.2 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
4.3 Ohm/1000ft30 pF/ft (98 pF/m)5.5 Amps per Conductor at 25ºC (35°C Temperature Rise)
Voltage
UL Voltage Rating
450 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Max. Pull Tension: 485 lbs (220 kg)
Bulk Cable Weight: 159 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, FT6
NEC / UL Compliance: Article 800, CL4P, CL3P
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.130 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorLength
DEIP168UApple Green2,000 ft
Date: 2018-11-19
No accessories are available for this product