Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Digital Electricity™ Optimized Cable, 2 Twisted Pair 14 AWG (19 x 27) Stranded Tinned Copper, Flamarrest® Insulation, Flamarrest® Apple Green Jacket, Ripcord, CL4P, CL3P, 2000 Ft Reel
| Suitable Applications: | Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, indoor |
| Size | Stranding | Material |
|---|---|---|
| 14 | 19x27 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | Black & Red, Black & White |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.387 in (9.83 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 2.75 Ohm/1000ft | 30.75 pF/ft (100.9 pF/m) | 11 Amps per Conductor at 25ºC (35°C Temperature Rise) |
| UL Voltage Rating |
|---|
| 450 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Max. Pull Tension: | 190 lbs (86 kg) |
| Bulk Cable Weight: | 75 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | Article 725, CL4P, CL3P |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-24 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.55 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| DEIP142U | Apple Green | 2,000 ft |