Indoor/Outdoor Digital Electricity™ Copper Cable, 8 Twisted Pair 18 AWG (7x26) Stranded Tinned Copper, PVC insulation, Unshielded, PVC Jacket, CL4, CMG
| Suitable Applications: | Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit |
| Size | Stranding | Material |
|---|---|---|
| 18 | 7x26 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.520 in (13.2 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 6.4 Ohm/1000ft | 22 pF/ft (72 pF/m) | 4 Amps per Conductor at 25ºC (35°C Temperature Rise) |
| UL Voltage Rating |
|---|
| 450 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Max. Pull Tension: | 360 lbs (160 kg) |
| Bulk Cable Weight: | 167 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 725, Article 800, CL4-FMP (2.5A), CL3, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-05-13 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.128 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| DEDN188U | Black | 2,000 ft |