Product Hierarchy
Product Hierarchy

DEDN188F - Indoor/Outdoor Digital Electricity™, 8 Pr #18 Str TC, O/A Foil, PVC Jkt, CL4, CMG, Wet Locations


Indoor/Outdoor Digital Electricity™ Copper Cable, 8 Twisted Pair 18 AWG (7 x 26) Stranded Tinned Copper, PVC Insulation, Overall foil shield, Black PVC Jacket, Ripcord, CL4, CMG, Wet Locations, 2000 Ft Reel

Product Overview

Suitable Applications: Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit

Construction Details

Conductor
SizeStrandingMaterial
187x26TC - Tinned Copper
Insulation
MaterialNom. ThicknessColor Code
PVC - Polyvinyl Chloride0.017 in (0.43 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.040 in (1.0 mm)0.524 in (13.3 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
6.4 Ohm/1000ft26.75 pF/ft (87.76 pF/m)28 pF/ft (92 pF/m)4 Amps per Conductor at 25ºC (35°C Temperature Rise)
Nom Outer Shield DCR: 7.1 Ohm/1000ft (23 Ohm/km)
Voltage
UL Voltage Rating
450 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Max. Pull Tension: 360 lbs (160 kg)
Bulk Cable Weight: 157 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
NEC / UL Compliance: Article 725, Article 800, CL4-FMP (2.5A), CL3, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-28
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.111 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorLength
DEDN188FBlack2,000 ft
Date: 2020-01-28
No accessories are available for this product