(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
Indoor/Outdoor Digital Electricity™ Copper Cable, 8 Twisted Pair 16 AWG (7x24) Stranded Tinned Copper, PVC insulation, Unshielded, PVC Jacket, CL4, CMG
| Suitable Applications: | Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit |
| Size | Stranding | Material |
|---|---|---|
| 16 | 7x24 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.043 in (1.1 mm) | 0.589 in (15.0 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 4.55 Ohm/1000ft | 24.5 pF/ft (80.4 pF/m) | 5.5 Amps per Conductor at 25ºC (35°C Temperature Rise) |
| UL Voltage Rating |
|---|
| 450 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Max. Pull Tension: | 570 lbs (260 kg) |
| Bulk Cable Weight: | 229 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 725, Article 800, CL4, CL3, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-05-13 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.132 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| DEDN168U | Black | 2,000 ft |