Indoor/Outdoor Digital Electricity™ Copper Cable, 8 Twisted Pair 14 AWG (19 x 27) Stranded Tinned Copper, PVC Insulation, Overall foil shield, Black PVC Jacket, Ripcord, CL4, CL3, Wet Locations, 2000 Ft Reel
| Suitable Applications: | Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit |
| Size | Stranding | Material |
|---|---|---|
| 14 | 19x27 | TC - Tinned Copper |
| Nom. Thickness | Color Code |
|---|---|
| 0.022 in (0.56 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.766 in (19.5 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 2.5 Ohm/1000ft | 30.25 pF/ft (99.25 pF/m) | 54.5 pF/ft (179 pF/m) | 7 Amps per Conductor at 25ºC (35°C Temperature Rise) |
| Nom Outer Shield DCR: | 3.5 Ohm/1000ft (11 Ohm/km) |
| UL Voltage Rating |
|---|
| 450 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Max. Pull Tension: | 760 lbs (340 kg) |
| Bulk Cable Weight: | 358 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 Vertical Tray |
| NEC / UL Compliance: | Article 725, CL4, CL3 |
| AWM Compliance: | AWM 2464 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-28 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.110 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| DEDN148F | Black | 2,000 ft |