(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
Indoor/Outdoor Digital Electricity™ Copper Cable, 2 Twisted Pair 14 AWG (19 x 27) Stranded Tinned Copper, PVC Insulation, Overall foil shield, Black PVC Jacket, Ripcord, CL4, CL3, Wet Locations, 2000 Ft Reel
| Suitable Applications: | Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit |
| Size | Stranding | Material |
|---|---|---|
| 14 | 19x27 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | Black & Red, Black & White |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.516 in (13.1 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 2.5 Ohm/1000ft | 33.75 pF/ft (110.7 pF/m) | 60.5 pF/ft (198 pF/m) | 11.1 Amps per Conductor at 25ºC (35°C Temperature Rise) |
| Nom Outer Shield DCR: | 3.75 Ohm/1000ft (12.3 Ohm/km) |
| UL Voltage Rating |
|---|
| 450 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Max. Pull Tension: | 190 lbs (86 kg) |
| Bulk Cable Weight: | 115 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | FT4 |
| NEC / UL Compliance: | Article 725, CL4, CL3 |
| AWM Compliance: | AWM 2464 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-02-05 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.56 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| DEDN142F | Black | 2,000 ft |