Catalog Home
Product Hierarchy
Product Hierarchy

DE188PU - Digital Electricity, #18-8pr, TC, LS-PVC, CMP, LS-PVC Jkt

Digital Electricity, 8-18 AWG Stranded (7x26) Tinned Copper Pairs with Flamarrest® insulation, Plenum-CMP, Flamarrest® Jacket with Ripcord

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
187x26Tinned Copper8
Conductor Count: 16
Total Number of Pairs: 8
Conductor Size: 18
Insulation
MaterialMaterial Trade NameNominal Wall Thickness
LS PVC - Low Smoke Polyvinyl ChlorideFlamarrest®0.009 in
Color Chart
Color
Black & Red
Black & White
Black & Green
Black & Blue
Black & Yellow
Black & Brown
Black & Orange
Red & White
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
LS PVC - Low Smoke Polyvinyl Chloride0.386 in0.017 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
6.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
30 pF/ft
Current
Max. Recommended Current [A]
Per conductor for 35C temp. rise from 25C ambient: 4 A
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temp Rating: 75°C
Operating Temp Range: 0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 110 lbs/1000ft
Max Recommended Pulling Tension: 355 lbs
Min Bend Radius/Minor Axis: 3.86 in

Standards

NEC Articles: 800
NEC/(UL) Specification: CMP
CEC/C(UL) Specification: CMP

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2018-11-19
CA Prop 65 (CJ for Wire & Cable): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT6
UL Flammability: NFPA 262

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Variants
Item #ColorUPC
DE188PU0000XARCApple Green612825437581
Date: 2018-11-19
No accessories are available for this product