Catalog Home
Product Hierarchy
Product Hierarchy

DE188OU - Digital Electricity, #18-8pr, TC, PVC, CMG, PVC Jkt

Digital Electricity, 8-18 AWG Stranded (7x26) Tinned Copper Pairs, PVC insulation, Unshielded, PVC Jacket

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
187X26TC - Tinned Copper8
Conductor Count: 16
Total Number of Pairs: 8
Conductor Size: 18
Insulation
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.017 in
Color Chart
NumberColor
1Black & White and Numbered 1
2Black & White and Numbered 2
3Black & White and Numbered 3
4Black & White and Numbered 4
5Black & White and Numbered 5
6Black & White and Numbered 6
7Black & White and Numbered 7
8Black & White and Numbered 8
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.546 in0.053 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
6.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
24 pF/ft
Current
Max. Recommended Current [A]
Per conductor for 35C temp. rise above 25C ambient: 4 A
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temp Rating: 105°C
Operating Temp Range: -30°C To +105°C

Mechanical Characteristics

Bulk Cable Weight: 175 lbs/1000ft
Max Recommended Pulling Tension: 360 lbs
Min Bend Radius/Minor Axis: 5.5 in

Standards

NEC Articles: 725, 727, 800
NEC/(UL) Specification: CMG, ITC-ER, PLTC-ER
CEC/C(UL) Specification: CMG
UL AWM Style: 2464

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2018-12-13
CA Prop 65 (CJ for Wire & Cable): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT4
UL Flammability: UL 1685 FT4 Loading
IEEE Flammability: 1202

Part Number

Variants
Item #ColorUPC
DE188OU0000XARCApple Green612825438687
Date: 2018-12-13
No accessories are available for this product