Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
Dual Link DVI-I Cable Assembly, 2560 x 1600 (WQXGA) @ 60Hz, 7.92Gbits/sec as well as single link & VGA features.
| Suitable Applications: | Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players |
| Type | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | .315 in |
| Voltage Rating [V] |
|---|
| 30V |
| Electrical Characteristics Notes: | Nominal Attenuation @ 825 MHz <8dB |
| Performance Footnote1: | Intrapair Delay Skew 150 ps |
| Performance Footnote2: | Interpair Delay Skew 2420 ps |
| Operating Temperature Range: | 0°C To +80°C |
| Maximum Recommended Pulling Tension: | 21 lbs |
| Connection |
|---|
| DVI 24+5 Male |
| UL Rating: | AWM 20276 |
| Environmental Space: | Indoor |
| Suitability - Indoor: | Yes |
| UL Flammability: | VW-1 |
| Item # | Color | Length |
|---|---|---|
| DDI002MB | Black | 2 m |
| DDI003MB | Black | 3 m |
| DDI005MB | Black | 5 m |
| Update and Revision: | Revision Number: 0.82 Revision Date: 11-21-2024 |