Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(764)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
Dual Link DVI-D Cable Assembly, 2560 x 1600 (WQXGA) @ 60Hz, 7.92Gbits/sec as well as single link feature.
| Suitable Applications: | Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players |
| Type | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.323 in |
| Nominal Characteristic Impedance |
|---|
| 100 Ohm |
| Table Notes: | +/- 10 Ohms |
| Voltage Rating [V] |
|---|
| 30V |
| Electrical Characteristics Notes: | Nominal Attenuation @ 825 MHz <8dB |
| Performance Footnote1: | Intrapair Delay Skew 150 ps |
| Performance Footnote2: | Interpair Delay Skew 2420 ps |
| Operating Temperature Range: | 0°C To +80°C |
| Maximum Recommended Pulling Tension: | 39 lbs |
| Connection |
|---|
| DVI 24+1 Male |
| UL Rating: | AWM 20276 |
| Environmental Space: | Indoor |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL 1685 Vertical Tray & VW-1 |
| Item # | Color | Length |
|---|---|---|
| DDD001MB | Black | 1 m |
| DDD002MB | Black | 2 m |
| DDD003MB | Black | 3 m |
| DDD005MB | Black | 5 m |
| DDD002FB | Black | 2 ft |
| DDD013FB | Black | 13 ft |
| Update and Revision: | Revision Number: 0.100 Revision Date: 11-21-2024 |