Product Hierarchy
Product Hierarchy

DCX-ZUTR-S - DCX 0U Magnetic Tray, Small


DCX Zero U Tray, Small, Holds 3 Cutouts (1 Base-12 Cassette) with Magnets

Product Overview

Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 0.770 lbs
Overall Height: 1.530 in
Overall Width: 5.220 in
Overall Depth: 9.530 in

Physical Specifications

Max Capacity: 1 Cassette (Base-12) and 1 Copper Connectors

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C

Product Material

Materials
DescriptionMaterial
PanelSteel

Standards

TIA/EIA Compliance: EIA/ECA 310
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: (2x) Velcro Cable Ties; (4x) Screws
Related Parts: FX DCX Cassettes/Adapter Frames
Variants
Item #Color
DCX-ZUTR-SBlack

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For more information, please refer to the Quick Start Guide PX107082 on our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.94 Revision Date: 12-12-2022
Date: 2013-01-01
DCX Cross-Connect Housings Visio Stencils
Description: This zip folder contains the Visio stencils (*.vss file) for DCX Cross-Connect 4U Housings and 0U Magnetic Trays
No accessories are available for this product