(6434)Outdoor Fiber Cable
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
(109)DCX CABINET 10-HOUSING 84x36x15, LEFT-RIGHT, WHITE, NO TOP PNL, NO BOTTOM PNL, NO DOORS, NO SIDE PNL, NO REAR PNL, 10 CBL DIST BRKT, 10 PATCH CORD SPOOLS
Suitable Applications: | Optical Distribution Frame, Data Centers , Central Equipment Room (Broadcast) |
Weight: | 175 lbs |
Height: | 84 in |
Width: | 36 in |
Depth: | 15 in |
Max Capacity: | 3840 fiber |
Operating Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Description | Material | Color |
---|---|---|
Frame Unit | Steel | White |
MII Order #39 (China RoHS): | EUP 50 |
Update and Revision: | Revision Number: 0.4 Revision Date: 12-12-2022 |