Product Hierarchy
Product Hierarchy

DCX-PCST-MOD11W - DCX Patch Cord Storage Module


DCX Vertical In-cabinet Short Channel Patch Cord Storage Module, Rear Panel, 15 Spools, Central Office White with Black Plexidoor

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Construction

Weight: 74.380 lbs
Height: 84 in
Width: 12 in
Depth: 15 in

Physical Specifications

Max Capacity: Each Slack Spool holds a maximum of one to two bundles of Patch Cord fibers (refer to Max Capacity table)

Temperature Range

Operating Temp Range: -10°C To +60°C
Storage Temp Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterial
Patch Cord Slack Module FrameSteel
DoorSteel/Plexiglass
Patch Cord SpoolsPC/ABS

Standards

EU RoHS Compliance Date (yyyy-mm-dd): 2013-01-11
MII Order #39 (China RoHS): EUP 50

Additional Notes

Included Parts: Rear Panel, Patch Cord Slack Spools (15x), In-Cabinet Short Channel
Related Parts: DCX Frame Module & Patch Panel
Notes: For more information, refer to our web site at http://www.belden.com/dcx

History

Variants
Item #Color
DCX-PCST-MOD11WWhite
Update and Revision: Revision Number: 0.13 Revision Date: 04-28-2020
Date: 2013-01-11
DCX - ACCESSORY MASTER SERIES - Rev4.pdf
No accessories are available for this product