Product Hierarchy
Product Hierarchy

DCX-HINC-KIT01B - DCX Channel Kit

DCX Horizontal In-cabinet Channel Kit (One Patch Cord Tray), Black

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Construction

Weight: 11.750 lbs
Height: 3.810 in
Width: 36.000 in
Depth: 9.000 in

Physical Specifications

Max Capacity: 4614 fibers (1.6mm cables), 2307 (1.6mm DX/ZIP cables), 1429 fibers (2mm cables)

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColor
Horizontal In-cabinet Channel AssemblySteelWhite

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Hardware kit, see notes
Related Parts: DCX Frame Module & Patch Panel

Product Notes

Packaging: Packaged in a cardboard box
Notes: Hardwar kit contains: Thread Cutting Screws 10-32 (2x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106861 (English/French) or visit our web site at http://www.belden.com/dcx

History

Update and Revision: Revision Number: 0.17 Revision Date: 04-08-2022
Date: 2013-01-11
PX106861-EN_QS Guide_HINC_Bridge.pdf
DCX - ACCESSORY MASTER SERIES - Rev4.pdf
No accessories are available for this product