Product Hierarchy
Product Hierarchy

DCX-CABP-KIT01B - CABLE DISTRIBUTION BRACKET FOR PATCH PANELS 1 BRKT HOLD


DCX CABLE DIST. ATTACH. FOR PP, 1 BRACKET UP TO 24 LPM BLK

Product Overview

Environmental Space: Indoor
Suitable Applications: DCX Patch Panel, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Height: 3.6 in
Width: 2.7 in
Length: 3.8 in

Physical Specifications

Max Capacity: 24 LPM transitions

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C to +75°C

Product Material

Materials
DescriptionMaterial
DCX Rackmount CDB SupportSteel
Cable Distribution AttachmentPlastic

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 1 x Pan Head Phillips #8-32

Product Notes

Packaging: 1 set per plastic bag
Notes: For more information, please refer to our web site at http://www.belden.com.

History

Update and Revision: Revision Number: 0.9 Revision Date: 07-30-2025
Date: 2013-01-01
No accessories are available for this product