Product Hierarchy
Product Hierarchy

DCX-AUHD-012P - DCX ADAP UHD 12P BLACK


DCX Adapter for FX UHD Mounting 12-port (2 module), Black

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Construction

Weight: 0.104 lb
Height: 1.55 in
Width: 4.46 in
Length: 3.85 in

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColor
Mounting AssemblyPC/ABS Tairiloy AC3100Black

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Frame Module & Patch Panel

Product Notes

Packaging: Individually packaged in a plastic bag

History

Update and Revision: Revision Number: 0.10 Revision Date: 11-27-2024
Date: 2013-01-11
No accessories are available for this product