Double Bubble RG59 DS4 BNC connector, fits Belden 734D1, 734D1T or equivalent coaxial cable sizes. Compression design that molds the metal completely around the cable. 25 per Pack
| Suitable Applications: | Central Office, DS4 |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Material |
|---|
| Nickel plated Brass |
| Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| DC-1 GHz |
| DC-2 GHz |
| DC-3 GHz |
| Electrical Characteristics Notes: | Cable Pullout Force Exceeding 65 in/lbs. |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | Double Bubble |
| Locking: | No |
| Tool Compatibility: | CPLCRBC-BR (compression), PSA59/6 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0317 - .0339 inch |
| Cable Dielectric Diameter Limits: | .145 - .155 inch |
| Cable Outer Jacket Diameter Limits: | .220 - .240 inch |
| RG Type: | 59 |
| Series Type: | 59 |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Item # | Color | UPC |
|---|---|---|
| DBDS4BNC | No Color | 845671002188 |
| Footnote: | Q - STANDARD PACKAGES CANNOT BE BROKEN. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.154 Revision Date: 03-04-2023 |