(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Double Bubble RG6 Universal "F" type connector, fits standard, tri-shield and quad-shield coax cable. Compression design that molds the metal completely around the cable. 50 pack. 50 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 50 per package |
| Number of Pieces: | 1 |
| Material |
|---|
| Nickel plated Brass |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| DC-1 GHz |
| DC-2 GHz |
| DC-3 GHz |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | F |
| Gender: | Male - plug |
| Connector Series Name: | Double Bubble |
| Locking: | No |
| Tool Compatibility: | CPLCRBC-BR (compression), PS59/6/RGB (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0399 - .0418 inch |
| Cable Dielectric Diameter Limits: | .180 - .193 inch |
| Cable Outer Jacket Diameter Limits: | .265 - .305 inch |
| RG Type: | 6 |
| Series Type: | 6 |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Item # | Color | UPC |
|---|---|---|
| DB6U-50 | No Color | 845671000399 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.111 Revision Date: 03-04-2023 |