Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Double Bubble RG6 "F" Plenum connector, fits most plenum RG6 coaxial cables. Compression design that molds the metal completely around the cable. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EX6XLPLPLUS. For product information please visit: https://products.ppc-online.com/product/signaltight-ex6xlplplus/
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Material |
|---|
| Nickel plated Brass |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| DC-1 GHz |
| DC-2 GHz |
| DC-3 GHz |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | F |
| Gender: | Male - plug |
| Connector Series Name: | Double Bubble |
| Locking: | No |
| Tool Compatibility: | CPLCRBC-BR (compression), PS59/6/RGB (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0399 - .0418 inch |
| Cable Dielectric Diameter Limits: | .165 - .172 inch |
| Cable Outer Jacket Diameter Limits: | .220 - .250 inch |
| RG Type: | 6 |
| Series Type: | 6 |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Item # | Color | UPC |
|---|---|---|
| DB6PL2-25 | No Color | 845671000405 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.193 Revision Date: 04-04-2025 |