Product Hierarchy
Product Hierarchy

DB6BNCHD-25 - Double Bubble RG-6 HD BNC Coax Compression Connector


Double Bubble RG6 Universal High Definition BNC connector, fits standard, tri-shield and quad-shield coaxial cable. Compression design that molds the metal completely around the cable. 25 per Pack

Product Overview

Suitable Applications: CCTV, Security Cameras, Video

Physical Characteristics (Overall)

Packaging: 25 Pack
Number of Pieces: 1

Connectors

Materials
Material
Nickel plated Brass
Gold Plated

Electrical Characteristics

Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]
DC-1 GHz -33 dB Return Loss < 1.07 VSWR
DC-2 GHz -32 dB Return Loss < 1.10 VSWR
DC-3 GHz -31 dB Return Loss < 1.16 VSWR

Mechanical Characteristics

Connector System Compatibility: Coax
Connector Interface Type: BNC
Gender: Male - plug
Connector Series Name: Double Bubble
Color Band: Green
Locking: No
Tool Compatibility: CPLCRBC-BR (compression), PS59/6/RGB (strip)
Termination Type: Compression
Cable Center Conductor Diameter Limits: .0399 - .0418 inch
Cable Dielectric Diameter Limits: .180 - .193 inch
Cable Outer Jacket Diameter Limits: .265 - .305 inch

Standards

RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

EU CE Mark: Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Related Part Numbers

Variants
Item #Color
DB6BNCHD-25No Color
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

History

Update and Revision: Revision Number: 0.113 Revision Date: 02-20-2026
No accessories are available for this product