Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Double Bubble RG59 Universal RCA connector, fits standard, tri-shield and quad-shield coaxial cable. Compression design that molds the metal completely around the cable. 25 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Material |
|---|
| Nickel plated Brass |
| Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| DC-100 MHz |
| DC-150 MHz |
| DC-200 MHz |
| Electrical Characteristics Notes: | Cable Pullout Force Exceeding 65 in/lbs. |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | RCA |
| Gender: | Male - plug |
| Connector Series Name: | Double Bubble |
| Locking: | No |
| Tool Compatibility: | CPLCRBC-BR (compression), PSA59/6 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0317 - .0339 inch |
| Cable Dielectric Diameter Limits: | .144 - .157 inch |
| Cable Outer Jacket Diameter Limits: | .232 - .273 inch |
| RG Type: | 59 |
| Series Type: | 59 |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Item # | Color | UPC |
|---|---|---|
| DB59RCAU-25 | No Color | 845671000078 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.51 Revision Date: 02-20-2026 |