Double Bubble RG59 Universal BNC connector, fits standard, tri-shield and quad-shield coax. Compression design that molds the metal completely around the cable. 25 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Description | Material |
|---|---|
| Body | Nickel plated Brass |
| Contact | Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| DC-1 GHz |
| DC-2 GHz |
| DC-3 GHz |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | Double Bubble |
| Locking: | No |
| Tool Compatibility: | CPLCRBC-BR (compression), PSA59/6 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0317 - .0339 inch |
| Cable Dielectric Diameter Limits: | .144 - .157 inch |
| Cable Outer Jacket Diameter Limits: | .232 - .273 inch |
| RG Type: | 59 |
| Environmental Space: | Indoor/Outdoor |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| DB59BNCU-25 | No Color | 845671000061 |
| Update and Revision: | Revision Number: 0.130 Revision Date: 03-04-2023 |