Product Hierarchy
Product Hierarchy

DB58BNC - Double Bubble RG-58 BNC Coax Compression Connector


Double Bubble RG58 BNC connector, fits standard RG58 50 Ohm coaxial cable. Compression design that molds the metal completely around the cable. 25 per Pack

Product Overview

Suitable Applications: Antenna, 50 Ohm

Physical Characteristics (Overall)

Packaging: 25 Pack
Number of Pieces: 1

Connectors

Materials
Material
Nickel plated Brass
Gold Plated

Electrical Characteristics

Impedance
Nominal Characteristic Impedance
50 Ohm

Mechanical Characteristics

Connector System Compatibility: Coax
Connector Interface Type: BNC
Gender: Male - plug
Connector Series Name: Double Bubble
Locking: No
Tool Compatibility: CPLCRBC-BR (compression)
Termination Type: Compression
Cable Center Conductor Diameter Limits: .0317 - .0339 inch
Cable Dielectric Diameter Limits: .0111 - .121 inch
Cable Outer Jacket Diameter Limits: .185 - .201 inch

Standards

RG Type: 58

Applicable Environmental and Other Programs

EU CE Mark: Yes

Related Part Numbers

Variants
Item #ColorUPC
DB58BNCNo Color845671002140
Footnote: Q - STANDARD PACKAGES CANNOT BE BROKEN.
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

History

Update and Revision: Revision Number: 0.115 Revision Date: 02-20-2026
476_Belden_PB 50 Ohm_DB58UHF_DB58BNC.pdf
No accessories are available for this product