Double Bubble Mini (25-26 AWG) High Definition BNC connector, fits most brands of RGB/mini coaxial cable. Compression design that molds the metal completely around the cable. 25 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Description | Material |
|---|---|
| Body | Nickel plated Brass |
| Contact | Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| DC-1 GHz |
| DC-2 GHz |
| DC-3 GHz |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | Double Bubble |
| Color Band: | Orange |
| Locking: | No |
| Tool Compatibility: | CPLCRBC-BR (compression), PS59/6/RGB (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .015 - .025 inch |
| Cable Dielectric Diameter Limits: | .065 - .078 inch |
| Cable Outer Jacket Diameter Limits: | .095 - .110 inch |
| RG Type: | Mini 59 |
| Environmental Space: | Indoor/Outdoor |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Item # | Color | UPC |
|---|---|---|
| DB1BNCHD-25 | No Color | 845671005271 |
| Footnote: | Q - STANDARD PACKAGES CANNOT BE BROKEN. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.114 Revision Date: 02-20-2026 |