(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Double Bubble Mini (25-26 AWG) BNC connector, fits most brands of RGB/mini coaxial cable. Compression design that molds the metal completely around the cable. 25 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Material |
|---|
| Nickel plated Brass |
| Gold Plated |
| Frequency [MHz] |
|---|
| DC-1 GHz |
| DC-2 GHz |
| DC-3 GHz |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | Double Bubble |
| Locking: | No |
| Tool Compatibility: | CPLCRBC-BR (compression), PS59/6/RGB (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .015 - .025 inch |
| Cable Dielectric Diameter Limits: | .065 - .078 inch |
| Cable Outer Jacket Diameter Limits: | .095 - .110 inch |
| Environmental Space: | Indoor/Outdoor |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Item # | Color | UPC |
|---|---|---|
| DB1BNC-25 | No Color | 845671001761 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.131 Revision Date: 02-20-2026 |