Category 6A Premise Horizontal Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet 10GBASE-T |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White & Blue, White & Orange, White & Green, White & Brown |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Center Member (Patented T-Spline®), EquiBlock™ Barrier Technology | PVC - Polyvinyl Chloride | 0.260 in (6.60 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.260 in (6.60 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100ft | 70% |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| UL Temperature | Operating | Storage |
|---|---|---|
| 75°C | -20°C To +75°C | -20°C To +75°C |
| Stationary Min. |
|---|
| 1 in (25 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft (46 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| ICEA Compliance: | S-116-732 |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6A |
| Third Party Performance Verification: | Channel/Category 6A |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | DAUP |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.64 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| DAUR 0101000 | Black | Reel | 1,000 ft |
| DAUR 0061000 | Blue | Reel | 1,000 ft |
| DAUR 0081000 | Gray | Reel | 1,000 ft |
| DAUR 0051000 | Green, Dark | Reel | 1,000 ft |
| DAUR 0031000 | Orange | Reel | 1,000 ft |
| DAUR 0021000 | Red | Reel | 1,000 ft |
| DAUR 0091000 | White | Reel | 1,000 ft |
| DAUR 0041000 | Yellow | Reel | 1,000 ft |