(109)Category 6A Premise Horizontal Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
Suitable Applications: | Premise Horizontal Cable, Ethernet 10GBASE-T |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
FEP - Fluorinated Ethylene Propylene | White & Blue, White & Orange, White & Green, White & Brown |
Separator | Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|---|
Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology | PVC - Polyvinyl Chloride | Flamarrest® | 0.250 in (6.35 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.250 in (6.35 mm) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 69% |
UL Voltage Rating |
---|
300 V (CMP) |
UL Temperature | Operating | Storage |
---|---|---|
75°C | -20°C To +75°C | -20°C To +75°C |
Stationary Min. |
---|
1 in (25 mm) |
Max. Pull Tension: | 25 lbs (11 kg) |
Bulk Cable Weight: | 34 lbs/1000ft (51 kg/km) |
Environmental Suitability: | Plenum, Indoor |
Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
NEC / UL Compliance: | Article 800 |
CEC / C(UL) Compliance: | CMP |
ICEA Compliance: | S-116-732 |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance: | ANSI/NEMA WC-66 |
Data Category: | Category 6A |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6A |
ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | DAUR |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
Update and Revision: | Revision Number: 0.16 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length |
---|---|---|---|
DAUP 0101000 | Black | Reel | 1,000 ft |
DAUP D151000 | Blue | Reel | 1,000 ft |
DAUP 0081000 | Gray | Reel | 1,000 ft |
DAUP 0051000 | Green, Dark | Reel | 1,000 ft |
DAUP 0031000 | Orange | Reel | 1,000 ft |
DAUP 0021000 | Red | Reel | 1,000 ft |
DAUP 0091000 | White | Reel | 1,000 ft |
DAUP 0041000 | Yellow | Reel | 1,000 ft |