Product Hierarchy
Product Hierarchy

DATACONNECT COLOR ICONS - DataConnect Colored Icons for Jacks

DataConnect Icons for Jacks are available in several colors.

Physical Characteristics (Overall)

Overall Height: 0.199 in
Overall Width: 0.559 in
Overall Depth: 0.051 in

Connectors

Materials
Material
Plastic

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: DataConnect

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: Compatible with Belden's DataConnect jacks
Variants
Item #ColorUPC
AX108416Black611589243568
AX108422Blue611589243629
AX108417Electric White611589243575

History

Update and Revision: Revision Number: 0.2 Revision Date: 10-28-2026
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product