Product Hierarchy
Product Hierarchy

DAS6P - Distributed Antenna System RG6 Type BC Coax, CMP

DAS RG-6 type, 18 AWG solid .040" bare copper conductor, foamed FEP insulation, Duobond® II foil shield + tinned copper braid shield (85% coverage), CMP rated, low smoke PVC jacket.

Product Overview

Suitable Applications: Distributed Antenna System

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.040 in1
Insulation
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)0.168 in
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Alum / Poly / AlumDuobond® II100.0%
Braid2TC - Tinned Copper85.0%
Outer Jacket Material
MaterialNominal Diameter
PVC-LS - Polyvinyl Chloride (Low Smoke)0.233 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCROuter Conductor DCR
6.4 Ohm/1000ft3.3 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.1 pF/ft
Inductance
Nominal Inductance
0.103 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5 - 3000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
5 MHz0.55 dB/100ft
10 MHz0.75 dB/100ft
50 MHz1.50 dB/100ft
100 MHz2.10 dB/100ft
200 MHz3.00 dB/100ft
400 MHz4.30 dB/100ft
700 MHz6.00 dB/100ft
900 MHz6.90 dB/100ft
1000 MHz7.30 dB/100ft
1500 MHz9.20 dB/100ft
2000 MHz10.90 dB/100ft
2250 MHz11.60 dB/100ft
3000 MHz13.70 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft82.0%
Voltage
UL Voltage Rating
300V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Temperature Range

UL Temp Rating: 75°C
Operating Temp Range: -35°C To +75°C

Mechanical Characteristics

UV Resistance: No
Bulk Cable Weight: 34 lbs/1000ft
Max Recommended Pulling Tension: 59 lbs
Min Bend Radius/Minor Axis: 2.3 in

Standards

NEC/(UL) Specification: CMP
CEC/C(UL) Specification: CMP
RG Type: 6/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
CSA Flammability: FT6
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Non-Plenum Number: DAS11R
Variants
Item #ColorPutup TypeLengthUPC
DAS6P 0101000BlackReel1,000 ft612825285120
DAS6P 0103000BlackReel3,000 ft612825285137

History

Update and Revision: Revision Number: 0.45 Revision Date: 04-02-2020
Date: 2005-04-01
No accessories are available for this product