(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)DAS RG-58 type, 19 AWG solid .037" bare copper conductor, foamed FEP insulation, Duofoil® + tinned copper braid shield (90% coverage), CMP rated, low smoke PVC jacket.
Suitable Applications: | Distributed Antenna System |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
19 | Solid | BC - Bare Copper | 0.037 in | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.110 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 90% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.172 in |
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
7.7 Ohm/1000ft | 4.9 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
27.0 pF/ft |
Nominal Inductance |
---|
0.064 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.40 dB/100ft |
5 MHz | 0.80 dB/100ft |
10 MHz | 1.10 dB/100ft |
50 MHz | 2.50 dB/100ft |
100 MHz | 3.50 dB/100ft |
200 MHz | 5.20 dB/100ft |
400 MHz | 7.50 dB/100ft |
700 MHz | 10.20 dB/100ft |
900 MHz | 11.70 dB/100ft |
1000 MHz | 12.40 dB/100ft |
1500 MHz | 15.60 dB/100ft |
2000 MHz | 18.40 dB/100ft |
2250 MHz | 19.70 dB/100ft |
3000 MHz | 23.30 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.35 ns/ft | 86% |
UL Voltage Rating |
---|
300V RMS |
Frequency [MHz] | Max. VSWR |
---|---|
5 - 3000 MHz | 1.25:1 |
Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
UV Resistance: | No |
Bulk Cable Weight: | 27 lbs/1000ft |
Max. Pull Tension: | 40 lbs |
Min Bend Radius/Minor Axis: | 1.75 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 58/U Type |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
DAS195P 010500 | Black | Reel | 500 ft | 612825285052 |
DAS195P 0101000 | Black | Reel | 1,000 ft | 612825285045 |
Update and Revision: | Revision Number: 0.60 Revision Date: 09-30-2020 |