Product Hierarchy
Product Hierarchy

DAS11R - Distributed Antenna System RG11 Type BC Coax, CMR

DAS RG-11 type, 14 AWG solid .064" bare copper conductor, gas injected FHDPE insulation, Duofoil® + tinned copper braid shield (95% coverage), CMR rated, PVC jacket.

Product Overview

Suitable Applications: Distributed Antenna System

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
14SolidBC - Bare Copper0.064 in1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.274 in
Insulation, Table Note: Gas Injected
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Alum / Poly / AlumDuofoil®100.0 %
Braid2TC - Tinned Copper95.0 %
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.348 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.5 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5 - 1000 MHz20 dB
1000 - 3000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
5 MHz0.34 dB/100ft
10 MHz0.46 dB/100ft
50 MHz0.92 dB/100ft
100 MHz1.28 dB/100ft
200 MHz1.79 dB/100ft
400 MHz2.60 dB/100ft
700 MHz3.53 dB/100ft
900 MHz4.05 dB/100ft
1000 MHz4.30 dB/100ft
1500 MHz5.50 dB/100ft
2000 MHz6.40 dB/100ft
2250 MHz6.90 dB/100ft
3000 MHz8.20 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.21 ns/ft85.0 %
Voltage
UL Voltage Rating
300V RMS
Electrical Characteristics Notes: TDR Impedance: 75 +/- 3 Ohms
Other Electrical Characteristic 2: Return Loss: Fixed bridge and termination

Temperature Range

UL Temp Rating: 75°C
Operating Temp Range: -30°C To +75°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 65 lbs/1000ft
Max Recommended Pulling Tension: 145 lbs
Min Bend Radius/Minor Axis: 3.5 in

Standards

NEC/(UL) Specification: CMR
CEC/C(UL) Specification: CMG
RG Type: 11/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01

Suitability

Suitability - Aerial: Yes - Black only, when supported by messenger wire
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes - Black only

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
CSA Flammability: FT4
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
DAS11R 0101000BlackReel1,000 ft612825285038

History

Update and Revision: Revision Number: 0.47 Revision Date: 04-06-2020
Date: 2004-01-01
No accessories are available for this product