(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Distributed Antenna System RG-174, 50 Ohm 25 AWG solid bare copper conductor, foam FEP insulation, Beldfoil® + tinned copper braid shield (90% coverage), CMP PVC jacket.
Suitable Applications: | DAS Applications |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
25 | Solid | BC - Bare Copper | 0.0195 in | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.060 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 90% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.117 in |
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
27.5 Ohm/1000ft | 7.5 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
26.2 pF/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.8 dB/100ft |
5 MHz | 1.5 dB/100ft |
10 MHz | 1.9 dB/100ft |
50 MHz | 4.4 dB/100ft |
100 MHz | 6.3 dB/100ft |
200 MHz | 9.0 dB/100ft |
400 MHz | 13.1 dB/100ft |
700 MHz | 17.9 dB/100ft |
900 MHz | 20.6 dB/100ft |
1000 MHz | 21.8 dB/100ft |
1500 MHz | 27.5 dB/100ft |
2000 MHz | 32.4 dB/100ft |
2250 MHz | 34.5 dB/100ft |
3000 MHz | 41.1 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.38 ns/ft | 74% |
UL Voltage Rating |
---|
300 V RMS |
Frequency [MHz] | Max. VSWR |
---|---|
5-3000 MHz | 1.25:z |
Operating Temp Range: | -20 to +75°C |
UV Resistance: | Yes - Black only |
Bulk Cable Weight: | 12 lbs/1000ft |
Max. Pull Tension: | 20 lbs |
Min Bend Radius/Minor Axis: | 1.25 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 174 Type |
Environmental Space: | Outdoor - Aerial |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes - Black only |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
DAS100P 010500 | Black | Reel | 500 ft | 612825285014 |
DAS100P 0101000 | Black | Reel | 1,000 ft | 612825285007 |
Update and Revision: | Revision Number: 0.107 Revision Date: 09-30-2020 |