Product Hierarchy
Product Hierarchy

DAFR - DataConnect Category 6A Cable, 4 Pair, F/UTP, CMR

DataConnect Category 6A Premise Horizontal Cable (500MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite & Blue, White & Orange, White & Green, White & Brown
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.265 in (6.73 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft)45 pF/100m
Delay
Max. DelayNom. Velocity of Prop.
537.6 ns/100m70%

Standards and Compliance

Plenum Number: DAFP

History

Update and Revision: Revision Number: 0.7 Revision Date: 04-15-2025
No accessories are available for this product