(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Distributed Antenna System RF300, 50 Ohm 13 AWG solid bare copper conductor, foam polyethylene insulation, Duobond® + tinned copper braid shield (95% coverage), CMR PVC jacket.
Suitable Applications: | DAS Applications |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
13 | Solid | BC - Bare Copper | 0.072 in | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.19 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.3 in |
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
2.1 Ohm/1000ft | 2.4 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
23 pF/ft |
Nominal Inductance |
---|
0.06 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
5 MHz | 0.45 dB/100ft |
10 MHz | 0.6 dB/100ft |
30 MHz | 1.0 dB/100ft |
50 MHz | 1.3 dB/100ft |
150 MHz | 2.2 dB/100ft |
220 MHz | 2.7 dB/100ft |
450 MHz | 3.9 dB/100ft |
900 MHz | 5.6 dB/100ft |
1500 MHz | 7.3 dB/100ft |
1800 MHz | 8.1 dB/100ft |
2000 MHz | 8.6 dB/100ft |
2500 MHz | 9.7 dB/100ft |
3000 MHz | 10.8 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.18 ns/ft | 86% |
UL Voltage Rating |
---|
300 V RMS |
Frequency [MHz] | Max. VSWR |
---|---|
5-3000 MHz | 1.25:1 |
UL Temp Rating: | 60°C |
Operating Temp Range: | -40°C To +75°C |
Bulk Cable Weight: | 62 lbs/1000ft |
Max. Pull Tension: | 102 lbs |
Min Bend Radius/Minor Axis: | 3 in |
NEC/(UL) Compliance: | CMR |
Series Type: | RF 300 |
Environmental Space: | Outdoor - Aerial |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes - Black only |
UL Flammability: | UL1666 Vertical Shaft |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
DA7809R 0101000 | Black | Reel | 1,000 ft | 612825285458 |
DA7809R 0105000 | Black | Reel | 5,000 ft | 612825285465 |
Update and Revision: | Revision Number: 0.83 Revision Date: 09-30-2020 |