(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Distributed Antenna System RF240, 50 Ohm 15 AWG solid bare copper conductor, foam polyethylene insulation, Duobond® + tinned copper braid shield (95% coverage), CMR PVC jacket.
Suitable Applications: | DAS Applications |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
15 | Solid | BC - Bare Copper | 0.057 in | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.15 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.24 in |
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
3.2 Ohm/1000ft | 2.8 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
23.4 pF/ft |
Nominal Inductance |
---|
0.06 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
5 MHz | 0.58 dB/100ft |
10 MHz | 0.77 dB/100ft |
30 MHz | 1.3 dB/100ft |
50 MHz | 1.6 dB/100ft |
150 MHz | 2.8 dB/100ft |
220 MHz | 3.4 dB/100ft |
450 MHz | 4.9 dB/100ft |
900 MHz | 7.0 dB/100ft |
1500 MHz | 9.1 dB/100ft |
1800 MHz | 10.1 dB/100ft |
2000 MHz | 10.7 dB/100ft |
2500 MHz | 12.0 dB/100ft |
3000 MHz | 13.4 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.18 ns/ft | 86% |
UL Voltage Rating |
---|
300 V RMS |
Frequency [MHz] | Max. VSWR |
---|---|
5-3000 MHz | 1.25:1 |
UL Temp Rating: | 60°C |
Operating Temp Range: | -40°C To +75°C |
Bulk Cable Weight: | 40 lbs/1000ft |
Max. Pull Tension: | 69 lbs |
Min Bend Radius/Minor Axis: | 2.5 in |
NEC/(UL) Compliance: | CMR |
RG Type: | 58/X Type |
Series Type: | RF 240 |
Environmental Space: | Outdoor - Aerial |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes - Black only |
UL Flammability: | UL1666 Vertical Shaft |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
DA7808R 0101000 | Black | Reel | 1,000 ft | 612825285434 |
DA7808R 0105000 | Black | Reel | 5,000 ft | 612825285441 |
Update and Revision: | Revision Number: 0.88 Revision Date: 09-30-2020 |