Product Hierarchy
Product Hierarchy

DA7805R - DAS RF100 50 Ohm Coax, 24.5 AWG CMR

Distributed Antenna System RF100, 50 Ohm 24.5 AWG solid bare copper conductor, foam polyethylene insulation, Beldfoil® + tinned copper braid shield (90% coverage), CMR PVC jacket.

Product Overview

Suitable Applications: DAS Applications

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
24.5SolidBC - Bare Copper0.0195 in1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.060 in
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Bi-Laminate (Alum+Poly)Beldfoil®100%
Braid2Tinned Copper (TC)90%
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.110 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCROuter Conductor DCR
27.3 Ohm/1000ft9.3 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
26.2 pF/ft
Impedance
Nominal Characteristic Impedance
50 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
5 MHz1.4 dB/100ft
10 MHz2.0 dB/100ft
30 MHz3.5 dB/100ft
50 MHz4.6 dB/100ft
150 MHz8.0 dB/100ft
220 MHz9.6 dB/100ft
450 MHz14.0 dB/100ft
900 MHz20.2 dB/100ft
1500 MHz26.6 dB/100ft
1800 MHz29.5 dB/100ft
2000 MHz31.2 dB/100ft
2500 MHz35.4 dB/100ft
3000 MHz39.4 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.38 ns/ft74%
Voltage
UL Voltage Rating
300 V RMS
VSWR
Frequency [MHz]Max. VSWR
5-3000 MHz1.25:1

Temperature Range

UL Temp Rating: 60°C
Operating Temp Range: -40 to +80 °C

Mechanical Characteristics

Bulk Cable Weight: 9 lbs/1000ft
Max. Pull Tension: 16 lbs
Min Bend Radius/Minor Axis: 1.1 in

Standards

NEC/(UL) Compliance: CMR
RG Type: 174/U Type
Series Type: RF 100

Applicable Environmental and Other Programs

Environmental Space: Outdoor - Aerial
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01

Suitability

Suitability - Aerial: Yes - Black only, when supported by messenger wire
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes - Black only

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
DA7805R 0101000BlackReel1,000 ft612825285397
DA7805R 0105000BlackReel5,000 ft612825285403

History

Update and Revision: Revision Number: 0.88 Revision Date: 09-30-2020
Date: 2004-01-01
No accessories are available for this product