(10)Distributed Antenna System RG11 14 AWG solid bare copper conductor, foam FEP core, Duobond®, tinned copper braid (95% coverage), fluorocopolymer CMP jacket.
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
14 | Solid | BC - Bare Copper | 0.064 in | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.274 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.348 in |
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
2.5 Ohm/1000ft | 1.36 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.3 pF/ft |
Nominal Inductance |
---|
0.091 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-1000 MHz | 20 dB |
1000-3000 MHz | 15 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.22 ns/ft | 83% |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -20°C To +125°C |
Bulk Cable Weight: | 83 lbs/1000ft |
Max. Pull Tension: | 145 lbs |
Min Bend Radius/Minor Axis: | 3.5 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 11/U Type |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 7731A |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
DA7732A 0101000 | Black | Reel | 1,000 ft | 612825285335 |
DA7732A 0103000 | Black | Reel | 3,000 ft | 612825285342 |
DA7732A 0104000 | Black | Reel | 4,000 ft | 612825285359 |
DA7732A 8771000 | Natural | Reel | 1,000 ft | 612825285366 |
DA7732A 8773000 | Natural | Reel | 3,000 ft | 612825285373 |
DA7732A 8774000 | Natural | Reel | 4,000 ft | 612825285380 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.95 Revision Date: 09-30-2020 |