Product Hierarchy
Product Hierarchy

DA1695D - Distributed Antenna System Dual RG6 Type BC Coax, CMP

DAS RG-6 type, 2 coax 18 AWG solid .040" bare copper conductor, foamed FEP insulation, Duofoil® sheild + tinned copper braid shield (95% coverage), CMP rated, low smoke PVC jacket.

Product Overview

Suitable Applications: Distributed Antenna System

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.040 in2
Insulation
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)0.17 in
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.229 x 0.473 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
6.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.103 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5 - 1000 MHz20 dB
1000 - 3000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.24 dB/100ft
3.58 MHz0.45 dB/100ft
5 MHz0.55 dB/100ft
7 MHz0.65 dB/100ft
10 MHz0.75 dB/100ft
67.5 MHz1.74 dB/100ft
71.5 MHz1.78 dB/100ft
88.5 MHz1.94 dB/100ft
100 MHz2.1 dB/100ft
135 MHz2.4 dB/100ft
143 MHz2.5 dB/100ft
180 MHz2.8 dB/100ft
270 MHz3.4 dB/100ft
360 MHz4.0 dB/100ft
540 MHz5.2 dB/100ft
720 MHz6.1 dB/100ft
750 MHz6.2 dB/100ft
1000 MHz7.4 dB/100ft
1500 MHz9.5 dB/100ft
2000 MHz11.3 dB/100ft
2250 MHz12.2 dB/100ft
3000 MHz14.6 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.22 ns/ft83%
Voltage
UL Voltage Rating
300V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Temperature Range

UL Temp Rating: 75°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

UV Resistance: No
Bulk Cable Weight: 73 lbs/1000ft
Max. Pull Tension: 138 lbs
Min Bend Radius/Minor Axis: 2.5 in

Standards

NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
RG Type: 6/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
CSA Flammability: FT6
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Non-Plenum Number: DA1695A
Variants
Item #ColorPutup TypeLengthUPC
DA1695D 0105000BlackReel5,000 ft612825285281
DA1695D 8775000NaturalReel5,000 ft612825285298

History

Update and Revision: Revision Number: 0.58 Revision Date: 09-30-2020
Date: 2005-04-01
No accessories are available for this product