Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(743)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
(1174)Fiber Patch Cords
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
DAS RG-6 type, 18 AWG solid .040" bare copper conductor, foamed FEP insulation, Duofoil® + tinned copper braid shield (95% coverage), CMP rated, low smoke PVC jacket.
| Suitable Applications: | Distributed Antenna System |
| RG Type: | 6 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 18 | Solid | 0.040 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.17 in (4.3 mm) |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.229 in |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1000 MHz | 20 dB |
| 1000 - 3000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.24 dB/100ft |
| 3.58 MHz | 0.45 dB/100ft |
| 5 MHz | 0.55 dB/100ft |
| 7 MHz | 0.65 dB/100ft |
| 10 MHz | 0.75 dB/100ft |
| 67.5 MHz | 1.74 dB/100ft |
| 71.5 MHz | 1.78 dB/100ft |
| 88.5 MHz | 1.94 dB/100ft |
| 100 MHz | 2.1 dB/100ft |
| 135 MHz | 2.4 dB/100ft |
| 143 MHz | 2.5 dB/100ft |
| 180 MHz | 2.8 dB/100ft |
| 270 MHz | 3.4 dB/100ft |
| 360 MHz | 4.0 dB/100ft |
| 540 MHz | 5.2 dB/100ft |
| 720 MHz | 6.1 dB/100ft |
| 750 MHz | 6.2 dB/100ft |
| 1000 MHz | 7.4 dB/100ft |
| 1500 MHz | 9.5 dB/100ft |
| 2000 MHz | 11.3 dB/100ft |
| 2250 MHz | 12.2 dB/100ft |
| 3000 MHz | 14.6 dB/100ft |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 6.4 Ohm/1000ft (21 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Max. Pull Tension: | 69 lbs (31 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft (55 kg/km) |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | DA1694A |
| Update and Revision: | Revision Number: 0.84 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| DA1695A 0101000 | Black | Reel | 1,000 ft | 612825285229 | |
| DA1695A 0103000 | Black | Reel | 3,000 ft | 612825285236 | |
| DA1695A 0105000 | Black | Reel | 5,000 ft | 612825285243 | |
| DA1695A 8771000 | Natural | Reel | 1,000 ft | 612825285250 | C |
| DA1695A 8773000 | Natural | Reel | 3,000 ft | 612825285267 | C |
| DA1695A 8775000 | Natural | Reel | 5,000 ft | 612825285274 | C |
| Footnote: | C - CRATE REEL PUT-UP. |