(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)DAS RG-6 type, 2 coax 18 AWG solid .040" bare copper conductor, gas injected FHDPE insulation, bonded Duofoil® + tinned copper braid shield (95% coverage), CMR rated, PVC jacket.
Suitable Applications: | Distributed Antenna System |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.040 in | 2 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.274 x 0.563 in |
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
6.4 Ohm/1000ft | 2.8 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.106 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 - 1000 MHz | 20 dB |
1000 - 3000 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.24 dB/100ft |
3.58 MHz | 0.44 dB/100ft |
5 MHz | 0.52 dB/100ft |
6 MHz | 0.57 dB/100ft |
7 MHz | 0.61 dB/100ft |
10 MHz | 0.71 dB/100ft |
12 MHz | 0.78 dB/100ft |
25 MHz | 1.08 dB/100ft |
67.5 MHz | 1.65 dB/100ft |
71.5 MHz | 1.69 dB/100ft |
88.5 MHz | 1.86 dB/100ft |
100 MHz | 1.95 dB/100ft |
135 MHz | 2.24 dB/100ft |
143 MHz | 2.3 dB/100ft |
180 MHz | 2.57 dB/100ft |
270 MHz | 3.17 dB/100ft |
360 MHz | 3.69 dB/100ft |
540 MHz | 4.5 dB/100ft |
720 MHz | 5.3 dB/100ft |
750 MHz | 5.4 dB/100ft |
1000 MHz | 6.3 dB/100ft |
1500 MHz | 7.8 dB/100ft |
2000 MHz | 9.2 dB/100ft |
2250 MHz | 9.8 dB/100ft |
3000 MHz | 11.5 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
UL Temp Rating: | 75°C |
Operating Temp Range: | -30°C To +75°C |
Bulk Cable Weight: | 78 lbs |
Max. Pull Tension: | 138 lbs |
Min Bend Radius/Minor Axis: | 2.75 in |
NEC/(UL) Compliance: | CMR |
RG Type: | 6/U Type |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
UL Flammability: | UL1666 Vertical Shaft |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
DA1694D 0101000 | Black | Reel | 1,000 ft | 612825285205 |
DA1694D 0105000 | Black | Reel | 5,000 ft | 612825285212 |
Update and Revision: | Revision Number: 0.58 Revision Date: 09-30-2020 |