Product Hierarchy
Product Hierarchy

D6UP - Category 6 Cable, 4 Pair, U/UTP, CMP


Category 6 Premise Horizontal Cable (250MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
MaterialColor Code
PO+FEP - Polyolefin + Fluorinated Ethylene PropyleneWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
MaterialMaterial Trade NameNom. DiameterRipcord
PVC - Polyvinyl ChlorideFlamarrest®0.224 in (5.69 mm)Yes
Overall Cable Diameter (Nominal): 0.224 in (5.69 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
78 Ohm/km (24 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m35 ns/100m72%
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.25
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 25 lbs/1000ft (37 kg/km)

Standards and Compliance

Environmental Suitability: PlenumIndoor, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum)
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMP
CEC / C(UL) Compliance: CMP
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
Third Party Performance Verification: Category 6
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: D6UR

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.190 Revision Date: 07-06-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
D6UP 010U1000BlackUnReel1,000 ft
D6UP D15U1000BlueUnReel1,000 ft
D6UP 008U1000GrayUnReel1,000 ft
D6UP 005U1000Green, DarkUnReel1,000 ft
D6UP 003U1000OrangeUnReel1,000 ft
D6UP 002U1000RedUnReel1,000 ft
D6UP 007U1000VioletUnReel1,000 ft
D6UP 009U1000WhiteUnReel1,000 ft
D6UP 004U1000YellowUnReel1,000 ft
Date: 2005-10-13
No accessories are available for this product