Product Hierarchy
Product Hierarchy

D6FP - Category 6 Cable, 4 Pair, F/UTP, CMP

Category 6 Premise Horizontal Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
FEP - Fluorinated Ethylene PropyleneWhite & Blue, White & Orange, White & Green, White & Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapePolyester + Bi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
Outer Jacket
SeparatorMaterialMaterial Trade NameNom. DiameterRipcord
Center Member (Patented X-Spline®)PVC - Polyvinyl ChlorideFlamarrest®0.255 in (6.48 mm)No
Overall Cable Diameter (Nominal): 0.255 in (6.48 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m72%
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperatingStorage
105°C-20°C To +75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.55 in (64.8 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 37 lbs/1000ft (55 kg/km)

Standards and Compliance

Environmental Suitability: Plenum, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
Third Party Performance Verification: Category 6
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: D6FR

History

Update and Revision: Revision Number: 0.6 Revision Date: 06-04-2025
Date: 2004-01-01
No accessories are available for this product