(12372)Indoor Fiber Cable
(1422)Indoor/Outdoor Fiber Cable
(6451)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1054)Fiber Patch Cords
(452)Double-Ended Cordsets
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
(4)Category 5E Premise Horizontal Cable, 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket
Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.260 in (6.60 mm) |
Overall Cable Diameter (Nominal): | 0.260 in (6.60 mm) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
UL Voltage Rating |
---|
300 V (CMR) |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
2.25 in (57.2 mm) | 2.75 in (69.9 mm) |
Max. Pull Tension: | 25 lbs (11 kg) |
Bulk Cable Weight: | 30 lbs/1000ft (45 kg/km) |
Environmental Suitability: | Riser, Indoor |
Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance: | Article 800, CMR |
CEC / C(UL) Compliance: | CMR |
ICEA Compliance: | S-90-661 |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
NEMA Compliance: | NEMA WC-63.1 |
Data Category: | Category 5e |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification: | Category 5e |
ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | D5FP |
Update and Revision: | Revision Number: 0.5 Revision Date: 06-04-2025 |