(109)The Classic Switch Software provides a range of functions normally found in backbone systems used in office networks. This includes comprehensive management, diagnostics and filter functions, various redundancy features, security mechanisms and real-time applications. All relevant software files can be downloaded from the "Documents " tab
Type: | RS20/30/40 |
Part Number: | free download |
Switching: | Disable Learning (hub functionality), Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Egress Broadcast Limiter per Port, Flow Control (802.3X), VLAN (802.1Q), IGMP Snooping/Querier (v1/v2/v3) |
Redundancy: | HIPER-Ring (Manager), HIPER-Ring (Ring Switch), Media Redundancy Protocol (MRP) (IEC62439-2), Redundant Network Coupling, RSTP 802.1D-2004 (IEC62439-1), RSTP Guards, RSTP over MRP |
Management: | TFTP, LLDP (802.1AB), V.24, HTTP, Traps, SNMP v1/v2/v3, Telnet |
Diagnostics: | Management Address Conflict Detection, Address Relearn Detection, Signal Contact, Device Status Indication, LEDs, Syslog, Duplex Mismatch Detection, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, System Information, Self-Tests on Cold Start, SFP Management, Switch Dump |
Configuration: | AutoConfiguration Adapter ACA11 Limited Support (RS20/30/40, MS20/30), Automatic Configuration Undo (roll-back), Configuration Fingerprint, BOOTP/DHCP Client with Auto-Configuration, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Command Line Interface (CLI), Full-featured MIB Support, Web-based Management, Context-sensitive Help |
Security: | IP-based Port Security, MAC-based Port Security, Access to Management restricted by VLAN, SNMP Logging, Local User Management |
Time synchronisation: | SNTP Client, SNTP Server |
Industrial Profiles: | EtherNet/IP Protocol, PROFINET IO Protocol |
Miscellaneous: | PoE (802.3AF), Manual Cable Crossing |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.49 Revision Date: 01-01-2024 |