Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
The Classic Switch Software provides a range of functions normally found in backbone systems used in office networks. This includes comprehensive management, diagnostics and filter functions, various redundancy features, security mechanisms and real-time applications. All relevant software files can be downloaded from the "Documents " tab
| Type: | MACH1040 | 
| Part Number: | free download | 
| Switching: | Disable Learning (hub functionality), Double VLAN Tagging (QinQ), Egress Broadcast Limiter per Port, Fast Aging, Flow Control (802.3X), GARP Multicast Registration Protocol (GMRP), GARP VLAN Registration Protocol (GVRP), IGMP Snooping/Querier (v1/v2/v3), Independent VLAN Learning, Jumbo Frames, QoS / Port Prioritization (802.1D/p), Static Unicast/Multicast Address Entries, TOS/DSCP Prioritization, VLAN (802.1Q), Voice VLAN | 
| Redundancy: | Advanced Ring Configuration for MRP, Fast HIPER-Ring, HIPER-Ring (Manager), HIPER-Ring (Ring Switch), Link Aggregation with LACP, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, MSTP (802.1Q), Redundant Network Coupling, RSTP 802.1D-2004 (IEC62439-1), RSTP Guards, RSTP over MRP, Sub Ring Manager | 
| Management: | Dual Software Image Support HTTP HTTPS LLDP (802.1AB) LLDP-MED SNMP v1/v2/v3 SSHv1 SSHv2 Telnet TFTP Traps V.24 | 
| Diagnostics: | Address Relearn Detection Configuration Check Dialog Copper Cable Test Device Status Indication Duplex Mismatch Detection LEDs Link Flap Detection Link Speed and Duplex Monitoring MAC Notification Management Address Conflict Detection Overload Detection Port Mirroring 1:1 Port Mirroring 8:1 Port Mirroring N:1 Port Monitoring with Auto-Disable RMON (1,2,3,9) Self-Tests on Cold Start SFP Management Signal Contact Switch Dump Syslog System Information TCPDump | 
| Configuration: | AutoConfiguration Adapter ACA11 Limited Support (RS20/30/40, MS20/30) AutoConfiguration Adapter ACA21/22 (USB) Automatic Configuration Undo (roll-back) BOOTP/DHCP Client with Auto-Configuration CLI Scripting Command Line Interface (CLI) Configuration Fingerprint Context-sensitive Help DHCP Relay with Option 82 DHCP Server: Option 43 DHCP Server: per Port DHCP Server: Pools per VLAN Full-featured MIB Support HiDiscovery Web-based Management | 
| Security: | Access to Management restricted by VLAN Appropriate Use Banner Guest/unauthenticated VLAN HTTPS Certificate Management IP-based Port Security Local User Management MAC Authentication Bypass MAC-based Port Security Multi-Client Authentication per Port Port-based Access Control with 802.1X RADIUS VLAN Assignment Remote Authentication via RADIUS Restricted Management Access SNMP Logging | 
| Time synchronisation: | Buffered Real Time Clock PTPv2 Boundary Clock PTPv2 Transparent Clock two-step SNTP Client SNTP Server | 
| Industrial Profiles: | EtherNet/IP Protocol IEC61850 Protocol (MMS Server, Switch Model) PROFINET IO Protocol | 
| Miscellaneous: | Manual Cable Crossing PoE (802.3AF) PoE+ (802.3AT) | 
| Product Documentation: | https://www.doc.hirschmann.com | 
| Certificates: | https://www.doc.hirschmann.com/certificates.html | 
| Update and Revision: | Revision Number: 0.74 Revision Date: 05-15-2025 |