XH Cabinet Series Vented w/Polycarbonate Door Options
| Product Overview: | These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
| Features: | Vented w/Polycarbonate Doors are currently only available on the XHM & XHS Series Cabinets, Belden offers an array of door options that are available with the XH Cabinet Series., All single doors come equipped with single point latching with a Locking Swing Handle keyed CH751. |
| Environmental Space: | Indoor |
| Finish: | Medium Texture Powder Coat |
| Material: | Steel with Polycarbonate |
| Packaging: | If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit |
| Cabinet Frame Height | Cabinet Frame Width | Color | Application | Ordering Part # |
|---|---|---|---|---|
| 42U | 24.0 in | Black | XHM Series | H4224VPLYD01 |
| 42U | 30.0 in | Black | XHM Series XHS Series | H4230VPLYD01 |
| 45U | 24.0 in | Black | XHM Series | H4524VPLYD01 |
| 45U | 30.0 in | Black | XHM Series XHS Series | H4530VPLYD01 |
| 48U | 24.0 in | Black | XHM Series | H4824VPLYD01 |
| 48U | 30.0 in | Black | XHM Series XHS Series | H4830VPLYD01 |
| 42U | 24.0 in | White | XHM Series | H4224VPLYD02 |
| 42U | 30.0 in | White | XHM Series XHS Series | H4230VPLYD02 |
| 45U | 24.0 in | White | XHM Series | H4524VPLYD02 |
| 45U | 30.0 in | White | XHM Series XHS Series | H4530VPLYD02 |
| 48U | 24.0 in | White | XHM Series | H4824VPLYD02 |
| 48U | 30.0 in | White | XHM Series XHS Series | H4830VPLYD02 |
| Update and Revision: | Revision Number: 0.51 Revision Date: 05-31-2024 |