(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3225)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(923)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)XH Cabinet Series Split Solid Door Options
Product Overview: | These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
Features: | Belden offers an array of door options that are available with the XH Cabinet Series., Split solid doors come standard with 3 Pt. latches with Swing Handle keyed CH751. |
Environmental Space: | Indoor |
Finish: | Medium Texture Powder Coat |
Material: | Steel |
Packaging: | If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit |
Cabinet Frame Height | Cabinet Frame Width | Color | Cabinet Application | Ordering Part # |
---|---|---|---|---|
42U | 24.0 in | Black | XHM Series | H4224SSD01 |
42U | 30.0 in | Black | XHM Series XHS Series XHSN Series | H4230SSD01 |
42U | 40.0 in | Black | XHS Series XHSN Series | H4240SSD01 |
45U | 24.0 in | Black | XHM Series | H4524SSD01 |
45U | 30.0 in | Black | XHM Series XHS Series XHSN Series | H4530SSD01 |
45U | 40.0 in | Black | XHS Series XHSN Series | H4540SSD01 |
48U | 24.0 in | Black | XHM Series | H4824SSD01 |
48U | 30.0 in | Black | XHM Series XHS Series XHSN Series | H4830SSD01 |
48U | 40.0 in | Black | XHS Series XHSN Series | H4840SSD01 |
42U | 24.0 in | White | XHM Series | H4224SSD02 |
42U | 30.0 in | White | XHM Series XHS Series XHSN Series | H4230SSD02 |
42U | 40.0 in | White | XHS Series XHSN Series | H4240SSD02 |
45U | 24.0 in | White | XHM Series | H4524SSD02 |
45U | 30.0 in | White | XHM Series XHS Series XHSN Series | H4530SSD02 |
45U | 40.0 in | White | XHS Series XHSN Series | H4540SSD02 |
48U | 24.0 in | White | XHM Series | H4824SSD02 |
48U | 30.0 in | White | XHM Series XHS Series XHSN Series | H4830SSD02 |
48U | 40.0 in | White | XHS Series XHSN Series | H4840SSD02 |
Update and Revision: | Revision Number: 0.45 Revision Date: 05-31-2024 |