Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(912)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(75)Network Management
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
(5)macmon SDP
(1)Accessories
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
XH Cabinet Series Solid Door Options
| Product Overview: | These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
| Features: | Belden offers an array of door options that are available with the XH Cabinet Series., All single doors come equipped with single point latching with a Locking Swing Handle keyed CH751. |
| Environmental Space: | Indoor |
| Finish: | Medium Texture Powder Coat |
| Material: | Steel |
| Packaging: | If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit |
| Cabinet Frame Height | Cabinet Frame Width | Color | Cabinet Application | Ordering Part # |
|---|---|---|---|---|
| 42U | 24.0 in | Black | XHM Series | H4224SD01 |
| 42U | 30.0 in | Black | XHM Series XHS Series XHSN Series | H4230SD01 |
| 42U | 40.0 in | Black | XHS Series XHSN Series | H4240SD01 |
| 45U | 24.0 in | Black | XHM Series | H4524SD01 |
| 45U | 30.0 in | Black | XHM Series XHS Series XHSN Series | H4530SD01 |
| 45U | 40.0 in | Black | XHS Series XHSN Series | H4540SD01 |
| 48U | 24.0 in | Black | XHM Series | H4824SD01 |
| 48U | 30.0 in | Black | XHM Series XHS Series XHSN Series | H4830SD01 |
| 48U | 40.0 in | Black | XHS Series XHSN Series | H4840SD01 |
| 42U | 24.0 in | White | XHM Series | H4224SD02 |
| 42U | 30.0 in | White | XHM Series XHS Series XHSN Series | H4230SD02 |
| 42U | 40.0 in | White | XHS Series XHSN Series | H4240SD02 |
| 45U | 24.0 in | White | XHM Series | H4524SD02 |
| 45U | 30.0 in | White | XHM Series XHS Series XHSN Series | H4530SD02 |
| 45U | 40.0 in | White | XHS Series XHSN Series | H4540SD02 |
| 48U | 24.0 in | White | XHM Series | H4824SD02 |
| 48U | 30.0 in | White | XHM Series XHS Series XHSN Series | H4830SD02 |
| 48U | 40.0 in | White | XHS Series XHSN Series | H4840SD02 |
| Update and Revision: | Revision Number: 0.45 Revision Date: 05-31-2024 |